Carbide metal Masonry twist drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7265000
7266000
7267000
7704010
7705010
7706010
7707010
7708010
7709010
7710010
7712010
7714010
7716010
7736010
7737010
7738010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

1.96 €

1 Available 3 Days 48041/4" (6.3 mm)8030

2.07 €

1 Available 3 Days 59551/4" (6.3 mm)9530

2.28 €

1 Available 3 Days 611061/4" (6.3 mm)11030

1.76 €

1 Available 8 Days 4704Cylinder shank7040

1.85 €

1 Available 8 Days 5855Cylinder shank8550

2.28 €

1 Available 7 Days 61006Cylinder shank10060

2.60 €

1 Available 7 Days 71007Cylinder shank10060

3.33 €

1 Available 7 Days 81208Cylinder shank12080

3.64 €

1 Available 7 Days 91209Cylinder shank12080

4.39 €

1 Available 8 Days 1012010Cylinder shank12080

5.05 €

1 Available 7 Days 1215012Cylinder shank15090

4.73 €

1 Available 8 Days 1415014Cylinder shank15090

5.59 €

1 8 Days 1615016Cylinder shank15090

3.44 €

1 Available 8 Days 62006Cylinder shank200135

4.48 €

1 Available 8 Days 82008Cylinder shank200135

4.48 €

1 Available 7 Days 1020010Cylinder shank200135

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Masonry|Stone Product type Masonry twist drill bit

Tech Support