Drill stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3406000

Part Number
3406000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.05 €

1 3 Days

Loading...

  1. 1

Basic information

Nosing length(mm) 112 Product size (height)(mm) 500 Product size (width)(mm) 160
Product size (length)(mm) 230 Product type Drill stand

This page is Drill stand, part number 3406000.
You can find the detail information about specifications and dimensions on part number 3406000.

Tech Support