Douglas and Irwin bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7658010
7660010
7661010
7662010
7663010
7664010
7665010
7667010
7668010
7670010
7671010
7672010
7673010
7674010
7675010
7676010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

11.68 €

1 Available 7 Days 82508250190

12.73 €

1 Available 7 Days 1025010250190

14.36 €

1 Available 7 Days 1225012250190

12.73 €

1 Available 7 Days 1425014250190

12.73 €

1 Available 7 Days 1625016250190

13.83 €

1 Available 7 Days 1825018250190

14.56 €

1 7 Days 2025020250190

11.68 €

1 Available 8 Days 64006400325

12.73 €

1 Available 7 Days 84008400325

10.05 €

1 Available 7 Days 1040010400325

14.89 €

1 Available 3 Days 1240012400325

12.73 €

1 Available 7 Days 1440014400325

12.73 €

1 Available 7 Days 1640016400325

19.27 €

1 Available 8 Days 1840018400325

20.32 €

1 Available 7 Days 2040020400325

25.68 €

1 Available 7 Days 2240022400325

Loading...

  1. 1

Basic information

Material suitability Wood Product type Douglas & Irwin bits Tool holder (drill) Hex shank

Tech Support