Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
536 |
537 |
BP.C16 |
BP.Z8PB |
BP.Z46APB |
BT.11GPB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material (details) | Material | Max. load capacity (weight) (kg) | No. of inserts | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Volume (l) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.67 € | 1 | Available | 3 Days | Red/black | - | - | - | - | 237 | 271 | 481 | 15.25 | 2100.0 | |
51.12 € | 1 | Available | 3 Days | Red/black | - | - | - | - | 260 | 273 | 603 | 25.5 | 2800.0 | |
32.29 € | 1 | Available | 3 Days | Red|Black | Plastic | Plastic | - | 1 | 185 | 199 | 411 | - | 1100 | |
42.41 € | 1 | Available | 15 Days | Black|Red | - | Polycarbonate (PC) | - | 10 | 106 | 335 | 422 | - | 1800 | |
71.77 € | 1 | Available | 3 Days | Black | - | Plastic | - | 32 | 324 | 244 | 454 | 36 | 3100 | |
83.01 € | 1 | Available | 3 Days | Red|Black | - | Steel | 30 | - | 215 | 220 | 470 | - | 5000 |
Loading...
Product type | Tool box (empty) |
---|
Configure
Basic Attributes
Colour
Material (details)
Material
Max. load capacity (weight)(kg)
No. of inserts
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Volume(l)
Weight(g)
Filter by standard shipping days
Optional Attributes