Bit Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1953796
6536590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Drive (screwdriver) Material Material properties Product size (length)
(mm)
Weight
(g)

25.55 €

1 Available 3 Days DIN 31261/4" (6.3 mm)Steelchrome plated80100

30.00 €

1 Available 3 Days ------

Loading...

  1. 1

Basic information

Product type Bit screwdriver

Tech Support