Offset Screwdriver Set / Plastic Clip-Empty

Offset Screwdriver Set / Plastic Clip-Empty
  • Volume Discount
[Specifications]
・Product type: Allen key set
・Material: Chromium-vanadium steel
・Material properties: nickel plated
・Downforce: Allen, TORX socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2100/6KH
2100/10P
2105LG/9H
2116LG/8H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Downforce Material Material properties Screwdriver features Size (screwdriver) Type (misc.)

26.91 €

1 Available 3 Days 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mmAllen----Metric

45.67 €

1 Available 8 Days 2 mm / 3 mm / 4 mm / 5 mm / 6 mm / 7 mm / 8 mm / 9 mmAllenChromium-vanadium steelnickel plated--Metric

34.44 €

1 Available 3 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mmAllenChromium-vanadium steelnickel platedBall head handle-Metric

39.83 €

1 Available 3 Days -TORX socket---T 9|T 10|T 15|T 20|T 25|T 27|T 30|T 40-

Loading...

  1. 1

Basic information

Product type Allen key set

Tech Support