Trim Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8684340
8684420
8684500
8684690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

20.32 €

1 Available 14 Days 280

21.40 €

1 Available 3 Days 300

22.47 €

1 Available 3 Days 310

23.55 €

1 Available 14 Days 320

Loading...

  1. 1

Basic information

Handle material Ash Product type Trim hammer

Tech Support