Sledge Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8612000
8612270
8612350
8614130
8614210
8614480
8614560
8614640
8673220
8673300
8673490
8673570
8673650
8673730
8673810
8674030
8674110
8812440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Head material Handle material Weight
(g)

63.07 €

1 Available 3 Days 600SteelAsh-

89.57 €

1 Available 12 Days 800SteelAsh-

93.93 €

1 Available 12 Days 800SteelAsh-

169.85 €

1 Available 3 Days 600SteelGlass Fiber-

169.85 €

1 Available 12 Days 700SteelGlass Fiber-

175.33 €

1 Available 3 Days 800SteelGlass Fiber-

208.20 €

1 Available 3 Days 800SteelGlass Fiber-

213.68 €

1 Available 12 Days 900SteelGlass Fiber-

83.01 €

1 Available 12 Days 600SteelHickory-

91.76 €

1 Available 12 Days 900SteelHickory-

96.12 €

1 Available 3 Days 700SteelHickory-

104.88 €

1 Available 12 Days 900SteelHickory-

114.71 €

1 Available 3 Days 800--5000

120.17 €

1 Available 12 Days 900SteelHickory-

136.55 €

1 Available 12 Days 800SteelHickory-

142.01 €

1 Available 3 Days 900SteelHickory-

164.37 €

1 Available 12 Days 900SteelHickory-

89.57 €

1 Available 12 Days 900SteelHickory-

Loading...

  1. 1

Basic information

Product type Sledge hammer

Tech Support