Tinsmith Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1985094
8672410
8672680
8672760
8672840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

470.13 €

1 Available 3 Days 800

109.24 €

1 Available 3 Days 350

136.55 €

1 Available 12 Days 360

175.33 €

1 Available 12 Days 380

219.16 €

1 Available 12 Days 400

Loading...

  1. 1

Basic information

Head material Carbon copper Handle material Hickory Product type Tinsmith hammer

Tech Support