Shifter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 07 250

Part Number
98 07 250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.87 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 260 Width across flat dimension(mm) 73 DIN standard DIN EN 60900
Material (details) Chrome-vanadium steel. chrome-plated tool. dip-insulated handle Material Chromium-vanadium steel Material properties chrome plated|insulated
Product type Shifter Setting range 30 mm (1 1/8") Spanner size(mm) 30
Weight(g) 500

This page is Shifter, part number 98 07 250.
You can find the detail information about specifications and dimensions on part number 98 07 250.

Tech Support