Quick Cordles Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

602217500

Part Number
602217500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.68 €

1 13 Days

Loading...

  1. 1

Basic information

Drilling Capacity: Ironwork(mm) 10 Drilling Capacity: Woodwork(mm) 20 Battery technology Li-ion
Capacity (mAh, Ah)(Ah) 2 Drill chuck clamping range 1 - 10 mm Idle speed (details)(/min) (1st/2nd gear) 0 - 450 / 0 - 1600
Max. drill diameter(mm) (Wood/Steel) 20/10 No. of power packs included 2 Power tool features incl. spare battery|incl. case
Product type Cordless drill Screw Ø (max.) 8 mm Tool holder Keyless drill chuck
Torque levels 20+1 Torque (max.)(Nm) (Soft/hard) 24/48 Transmission type 2-speed
Type BS 18 Quick Voltage(V) 18 Weight, information incl. rechargeable battery
Weight(g) 1300.0

This page is Quick Cordles Drill, part number 602217500.
You can find the detail information about specifications and dimensions on part number 602217500.

Tech Support