Differential Pressure Sensor

Differential Pressure Sensor
  • Volume Discount

Product Details:

Manufacturer part number: BE-7908

Brand: BAHCO

Price: 18.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BE-7908

Part Number
BE-7908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 197 Handle diameter(mm) 20 Handle length(mm) 122
Product type Torx screwdriver Size (screwdriver) TR 8

This page is Differential Pressure Sensor , part number BE-7908.
You can find the detail information about specifications and dimensions on part number BE-7908.

Tech Support