Tool cases with Tools / Tool box (+ tools) / Black, Red, Black|Red

Tool cases with Tools / Tool box (+ tools) / Black, Red, Black|Red
  • Volume Discount
[Specifications]
・Product type: Tool box (+ tools)
・Colour: Black, Red, Black|Red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
170175
170300
170378
170500
172004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material (details) Material Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Range of use Weight
(g)

367.12 €

1 Available 3 Days BlackABSAcrylonitrile butadiene styrene|Aluminium15170310465Electrical contractors3300

276.21 €

1 3 Days ----200290435-5600.0

1,309.57 €

1 Available 28 Days Red-Cowhide----Electrical contractors-

290.20 €

1 3 Days ----205395455-6750.0

338.63 €

1 Available 22 Days Black|RedPlasticPlastic----Apprentices-

Loading...

  1. 1

Basic information

Product type Tool box (+ tools)

Tech Support