Precision Pocket Slide Gauge in Plastic Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07-0053

Part Number
07-0053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.97 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Material (details) Stainless steel completely hardened Product size (length)(mm) 230
Product type Pocket caliper Reading (details)(mm) 0.05 Reading range(s)(mm) 150

This page is Precision Pocket Slide Gauge in Plastic Case, part number 07-0053.
You can find the detail information about specifications and dimensions on part number 07-0053.

Tech Support