• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Digital Calipber

Digital Calipber
  • Volume Discount

Product Details:

Manufacturer part number: 7-511

Brand: BERNSTEIN AG

Price: 48.45

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7-511

Part Number
7-511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Display Method Digital Maximum Measurement Length (Range Selection)(mm) 0~150 Calibrated to Manufacturer's standards (no certificate)
DIN standard DIN 862 Material Steel Material properties rust-proof
Product size (length)(mm) 235 Reading(mm) 0.01 Scale length (max.)(mm) 40
Weight(g) 300

This page is Digital Calipber, part number 7-511.
You can find the detail information about specifications and dimensions on part number 7-511.

Tech Support