Soft-face hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05000005001
05000010001
05000015001
05000020001
05000025001
05000030001
05000035001
05000305001
05000310001
05000315001
05000320001
05000325001
05000330001
05000335001
05000505001
05000510001
05000515001
05000520001
05000525001
05000530001
05000535001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Hammer features Material (hammer head) Product size (width)
(mm)
Type (misc.) Weight
(g)

14.51 €

1 Available 4 Days 2275250OtherHardCellidor22Heads Cellidor. stem ash230

16.09 €

1 Available 4 Days 2790265OtherHardCellidor27Heads Cellidor. stem ash307

20.01 €

1 Available 4 Days 3295280OtherHardCellidor32Heads Cellidor. stem ash415

23.43 €

1 Available 4 Days 35105290OtherHardCellidor35Heads Cellidor. stem ash494

28.83 €

1 Available 4 Days 40110320OtherHardCellidor40Heads Cellidor. stem ash664

41.45 €

1 Available 4 Days 50115340OtherHardCellidor50Heads Cellidor. stem ash965

68.48 €

1 Available 4 Days 60135380OtherHardCellidor60Heads Cellidor. stem ash1396

16.69 €

1 Available 4 Days 2275250PolyamideSemisoft-22-228

19.64 €

1 Available 4 Days 2790265PolyamideSemisoft-27-297

24.17 €

1 Available 4 Days 3295280PolyamideSemisoft-32-402

29.43 €

1 Available 4 Days 35105290PolyamideSemisoft-35-484

34.83 €

1 Available 4 Days 40110320PolyamideSemisoft-40-621

53.65 €

1 Available 4 Days 50115340PolyamideSemisoft-50-940

91.52 €

1 Available 4 Days 60135380PolyamideSemisoft-60-1356

18.43 €

1 Available 4 Days 2275250UrethaneSemihard-22Uretan heads. stem ash232

23.35 €

1 Available 4 Days 2790265UrethaneSemihard-27Uretan heads. stem ash291

30.80 €

1 Available 4 Days 3295280UrethaneSemihard-32Uretan heads. stem ash407

36.51 €

1 Available 4 Days 35105290UrethaneSemihard-35Uretan heads. stem ash497

44.67 €

1 Available 4 Days 40110320UrethaneSemihard-40Uretan heads. stem ash635

59.15 €

1 Available 4 Days 50115340UrethaneSemihard-50Uretan heads. stem ash1001

96.56 €

1 Available 4 Days 60135380UrethaneSemihard-60Uretan heads. stem ash912

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Handle material Ash

Tech Support