Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2544000 |
2545000 |
2546000 |
2547000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle (°) | Diameter (countersinks) (mm) | Material (drill bit) | Material suitability | Tool holder (drill) | |
---|---|---|---|---|---|---|---|---|---|
12.73 € | 1 | Available | 3 Days | - | - | - | Metal | - | |
7.29 € | 1 | Available | 3 Days | - | - | - | Metal | - | |
3.64 € | 1 | Available | 3 Days | 45 | 8 | Tool steel | Metal|Wood | 1/4" (6.3 mm) | |
4.17 € | 1 | Available | 3 Days | 45 | 10 | Tool steel | Metal|Wood | 1/4" (6.3 mm) |
Loading...
Product type | Countersink drill bit |
---|