Forstner bit (1002000)

Forstner bit 1002000
  • Volume Discount

Product Details:

Manufacturer part number: 1002000

Brand: WOLFCRAFT

Price: 52.20

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 15|20|25|30|35 mm

Material (drill bit): Tool steel

Material properties: -

Material suitability: -

Product size (height): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1002000

Part Number
1002000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material properties Material suitability Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter Shank diameter
(mm)
Tool holder (drill) Total length
(mm)

52.20 €

1 Available 3 Days 15|20|25|30|35Tool steel------10--

Loading...

  1. 1

Basic information

Product type Forstner bit

This page is Forstner bit, part number 1002000.
You can find the detail information about specifications and dimensions on part number 1002000.

Variation of this product

Part Number
3300000
3301000
3302000
3305000
3306000
3309000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material properties Material suitability Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter Shank diameter
(mm)
Tool holder (drill) Total length
(mm)

7.83 €

1 6 Days 26Tool steel-Wood53-26-8|8Cylinder shank53

8.39 €

1 6 Days 30Tool steel-Wood53-30-8|8Cylinder shank53

11.68 €

1 Available 6 Days 35Tool steel-Wood53-35-8|8Cylinder shank53

9.52 €

1 Available 6 Days 20Tool steel-Wood53-20-8|8Cylinder shank53

7.27 €

1 6 Days 25Tool steel-Wood53-25-8|8Cylinder shank53

8.88 €

1 Available 6 Days 26Chromium vanadium steel-Wood-9026-8|81/4" (6.3 mm)90

Tech Support