Hook-and-Loop Tape【1-2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3540S12
7000033355
7000070522
7000070523
7000070525
7000070534
7000145978
DE272958773
DLHSE
SJ352B/IPS
SJ352W/IPS
SJ3540/IPS
SJ3560/IPS
SJ3870/IPS
SJ 3560
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Hook-and-loop technology Hook-and-loop feature Manufacturer part # Material (details) Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type (manufacturer type) Type (misc.) Material

268.48 €

1 Available 3 Days Black-stick-on3540S12---45.712--3540S12--

27.85 €

1 Available 3 Days BlackHook and loop padfor bundling7000033355----2010000-FE-5100-9030-4--

104.57 €

1 Available 3 Days BlackHook and loop padstick-on7000070522Nylon+50-30-25.45000-30 - +50 °C / short-term +70SJ 352D Scotchmate-Polyamide

191.29 €

1 Available 3 Days BlackHook and loop padstick-on7000070523-+50-30-25.45000-30 - +50 °C / short-term +70SJ 354D Dual Lock--

240.48 €

1 Available 3 Days TranslucentMushroom hooksstick-on7000070525-+70-30-255000-30 - +70 °C (short-term +95 °C)SJ 356D Dual LockAdhesive acrylate high-transparent (VHBTM)-

108.93 €

1 Available 3 Days TranslucentMushroom hooksstick-on7000070534-+50-30-255000-30 - +50SJ 457D Dual Lock--

185.83 €

1 Available 3 Days BlackMushroom hooksstick-on7000145978-+50-30-257500-30 - +50 °C / short-term +70SJ354X Dual Lock--

8.40 €

1 Available 3 Days TransparentMushroom hooksstick-onDE272958773----19100-DL-HT--

22.47 €

1 Available 3 Days Transparent-stick-onDLHSE---1.2525--DLHSE--

19.27 €

1 Available 3 Days Black-stick-onSJ352B/IPS---1.2525--SJ352B/IPS--

18.09 €

1 Available 3 Days White-stick-onSJ352W/IPS---1.2525--SJ352W/IPS--

35.52 €

1 Available 3 Days Black-stick-onSJ3540/IPS---2.525--SJ3540/IPS--

47.84 €

1 Available 3 Days Transparent-stick-onSJ3560/IPS---2.525--SJ3560/IPS--

38.75 €

1 Available 3 Days Black-stick-onSJ3870/IPS---2.525--SJ3870/IPS--

40.88 €

2 Pieces Per Package

1 pack Available 3 Days TranslucentMushroom hooksstick-onSJ 3560-+70-30-252000-SJ 3560--

Loading...

  1. 1

Basic information

Product type Hook-and-loop tape

Tech Support