Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
92 27 61 |
92 27 62 |
92 37 64 |
92 67 63 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip Type | Overall Length (mm) | Tip shape (tweezers) | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
21.70 € | 1 | Quote | - | 130 | Pointed. extra fine | Insulated up to 1000 V. extra fine tips. straight. matt gripping surfaces | 30 | ||
21.70 € | 1 | 3 Days | - | 150 | Pointed. fine | Insulated up to 1000 V. straight. finely serrated gripping surfaces | 40 | ||
21.99 € | 1 | 3 Days | - | 150 | Pointed. curved (45°). fine | Insulated up to 1000 V. angled 45°. gripping surfaces finely serrated | 30 | ||
21.70 € | 1 | Quote | Round | 145 | - | Insulated up to 1000 V. straight. serrated gripping surfaces | 40 |
Loading...
Main Body Material | Other | Material (details) | Dip insulated | Material | Spring steel |
---|---|---|---|---|---|
Material properties | insulated | Product type | VDE tweezers |