| 180 | - | - | - | - | - | - | - | - | 03 05 180 D1 | - | - | Comb pliers | - | - | - | - | 280 | - | - | - | - | - | - | - | 1 pieces |
| 180 | - | DIN ISO 5746|DIN EN 60900 | 60 | EN 60900 | - | - | - | - | 03 06 180 | chrome plated|tempered | - | Comb pliers | VDE | - | - | - | 264 | - | 2.2 | (Medium/hard wire) 3.4/2.2 | - | - | 3.4 | Tool steel | 1 pieces |
| 200 | - | - | - | - | - | - | - | - | 26 16 200 D1 | - | - | Round nose pliers | - | - | - | - | 230 | - | - | - | - | - | - | - | 1 pieces |
| 200 | - | - | - | - | - | - | - | - | 26 26 200 D1 | - | - | Round nose pliers | - | - | - | - | 230 | - | - | - | - | - | - | - | 1 pieces |
| 135 | - | DIN ISO 9255 | - | - | - | Straight|Round tip | - | - | 34 32 130 | burnished|polishing | - | Round nose pliers | Electrical & precision engineering | - | 34 32 130 | - | 59 | - | - | - | - | - | - | Chromium-vanadium ball bearing steel | 6 pieces |
| 115 | - | DIN ISO 9655 | - | - | - | Straight|Flat. wide jaws | - | - | 35 12 115 | tempered|polishing | - | Flat nose pliers | Electrical & precision engineering | DIN ISO 9655 | 35 12 115 | - | 72 | - | - | - | - | - | - | Tool steel | 6 pieces |
| 115 | - | DIN ISO 9655 | - | - | 22.5 | Straight|Flat. round | 6.5 | 2 | 35 22 115 | polishing | - | Needle nose pliers | Electrical & precision engineering | DIN ISO 9655 | 35 22 115 | - | 73 | - | - | - | - | - | - | Tool steel | 6 pieces |
| 160 | - | - | - | - | - | - | - | - | 70 05 160 D1 | - | - | Side cutter | - | - | - | - | 230 | - | - | - | - | - | - | - | 1 pieces |
| 160 | - | - | - | - | - | - | - | - | 70 06 160 D1 | - | - | Side cutter | - | - | - | - | 240 | - | - | - | - | - | - | - | 1 pieces |
| 200 | 64 | DIN ISO 5749 | 64 | - | - | - | - | - | 74 05 200 | tempered|chrome plated | non-flush type | Kraft side cutter | Workshop | DIN ISO 5749 | 74 05 200 | Power side-cutter | 303 | - | 3 | Medium-hard/hard/piano wire: Ø 4.2/3.0/2.5 | 2.5 | - | 4.2 | Chromium-vanadium steel | 6 pieces |
| 120 | 64 | - | 64 | - | - | - | - | - | 79 02 120 | burnished|polishing | non-flush type | Side cutter | Electrical & precision engineering | - | 79 02 120 | Mini-head with many small facets | 57 | (Soft / medium / hard wire) 1.4 / 1.0 / 0.6 mm Ø | 0.6 | - | - | 1.4 | 1 | Chromium-vanadium ball bearing steel | 6 pieces |
| 125 | 64 | - | 64 | - | - | - | - | - | 79 02 125 | burnished|polishing | non-flush type | Side cutter | Electrical & precision engineering | - | 79 02 125 | Round head. with small facet | 59 | (Soft / medium / hard wire) 1.7/1.3/0.7 mm Ø | 0.7 | - | - | 1.7 | 1.3 | Chromium-vanadium ball bearing steel | 6 pieces |
| 120 | 64 | - | 64 | - | - | - | - | - | 79 22 120 | burnished|polishing | flush-cutting | Side cutter | Electrical & precision engineering | - | 79 22 120 | Mini-head without Facet | 56 | (Soft / medium / hard wire) 1.3/0.8 mm Ø | - | - | - | 1.3 | 0.8 | Chromium-vanadium ball bearing steel | 6 pieces |
| 125 | 64 | - | 64 | - | - | - | - | - | 79 22 125 | burnished|polishing | flush-cutting | Side cutter | Electrical & precision engineering | - | 79 22 125 | Round head. without facet | 60 | (Soft / medium / hard wire) 1.7/1.0 mm Ø | - | - | - | 1.7 | 1 | Chromium-vanadium ball bearing steel | 6 pieces |
| 125 | 64 | - | 64 | - | - | - | - | - | 79 32 125 | burnished|polishing | non-flush type | Side cutter | Electrical & precision engineering | - | 79 32 125 | Mini-head with many small facets | 58 | (Soft / medium / hard wire): 1.5/1.1/0.6 mm Ø | 0.6 | - | - | 1.5 | 1.1 | Chromium-vanadium ball bearing steel | 6 pieces |
| 125 | 64 | DIN ISO 5749 | 64 | - | - | - | - | - | 79 42 125 | burnished|polishing | flush-cutting | Side cutter | Electrical & precision engineering | - | 79 42 125 | Pointed head without facets | 58 | (Soft / medium / hard wire) 1.5/0.8 mm Ø | - | - | - | 1.5 | 0.8 | Chromium-vanadium ball bearing steel | 6 pieces |