Hexagonal screwdriver bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00 20 09 V01
00 20 72 V01
03 01 140
03 01 160
03 01 180
03 01 200
03 01 250
09 11 240
09 12 240
35 11 115
35 21 115
35 22 115 ESD
35 32 115 ESD
48 21 J11
48 21 J21
48 21 J31
48 21 J41
49 11 A0
49 11 A1
49 11 A2
49 11 A3
49 11 A4
49 21 A01
49 21 A21
49 21 A31
49 21 A41
64 62 120 ESD
77 02 115 ESD
78 03 125 ESD
78 61 125 ESD
91 00 200
98 62 01
98 62 02
99 11 250
99 11 300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
EN standard Jaw length
(mm)
Jaw shape Jaw size
(mm)
Jaw tip width
(mm)
Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material (details) Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Spanner size
(mm)
Standards Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.)
(mm²)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

63.23 €

1 3 Days ---------00 20 09 V01-----Pliers SetWorkshop------00 20 09 V01-950------

78.04 €

1 Quote ---------00 20 72 V01-----Pliers SetWorkshop-27----00 20 72 V01-350------

13.84 €

6 3 Days 14060DIN ISO 574660-----03 01 140---polishing|tempered-Comb pliersWorkshop--DIN ISO 5746---03 01 140-112Medium-hard/hard wire: 2.8/1.8 mm diameter · Max 101.8--2.8Tool steel

12.70 €

6 3 Days 16060DIN ISO 574660-----03 01 160---polishing|tempered-Comb pliersWorkshop--DIN ISO 5746---03 01 160-187Medium-hard/hard wire: 3.1/2.0 mm diameter · Max 162--3.1Tool steel

13.47 €

6 3 Days 18060DIN ISO 574660-----03 01 180---polishing|tempered-Comb pliersWorkshop--DIN ISO 5746---03 01 180-216Medium-hard/hard wire: 3.4/2.2 mm diameter · Max 162.2--3.4Tool steel

15.51 €

6 9 Days 20060DIN ISO 574660-----03 01 200---polishing|tempered-Comb pliersWorkshop--DIN ISO 5746---03 01 200-276Medium-hard/hard wire: 3.8/2.5 mm diameter · MaxDiameter 162.5--3.8Tool steel

24.51 €

6 9 Days 25060DIN ISO 574660-----03 01 250---polishing|tempered-Comb pliersWorkshop--DIN ISO 5746---03 01 250-489Medium-hard/hard wire: 3.8/2.5 mm diameter · Max 252.5--3.8Tool steel

42.67 €

6 Quote 240approx. 64DIN ISO 574664-----09 11 240---polishing|tempered-Kraft comb pliersWorkshop------09 11 240-440-3(Medium-hard/hard wire) 4.6 /3.0-4.6Chromium-vanadium electric furnace steel

46.26 €

6 Quote 240approx. 64DIN ISO 574664-----09 12 240---polishing|tempered-Kraft comb pliersWorkshop------09 12 240-470-3(Medium-hard/hard wire) 4.6 /3.0-4.6Chromium-vanadium electric furnace steel

27.16 €

6 3 Days 115-DIN ISO 9655---Straight|Flat jaws--35 11 115---tempered|polishing-Flat nose pliersElectrical & precision engineering------35 11 115-61-----Tool steel

27.49 €

6 Quote 115-DIN ISO 9655---Straight|Flat. round jaws--35 21 115---tempered|polishing-Round nose pliersElectrical & precision engineering------35 21 115-59-----Tool steel

32.41 €

6 Quote 115-DIN ISO 9655--22.5Straight|Flat - approximately4235 22 115 ESD---polishing-Needle nose pliersESD------35 22 115 ESD-74-----Tool steel

32.41 €

6 9 Days 115-DIN ISO 9655--22.5Straight4235 32 115 ESD---polishing-Round nose pliersESD------35 32 115 ESD-70-----Tool steel

19.26 €

6 3 Days 130-DIN 5256-D------48 21 J1112 - 2512-25 mm-tempered-Circlip pliers----Inner rings-90° angle48 21 J11-100-----Chromium-vanadium electric furnace steel

19.46 €

6 3 Days 165-DIN 5256-D------48 21 J2119 - 6019-60 mm-tempered-Circlip pliers----Inner rings-90° angle48 21 J21-180-----Chromium-vanadium electric furnace steel

21.70 €

6 9 Days 210-DIN 5256-D------48 21 J3140 - 10040-100 mm-tempered-Circlip pliers----Inner rings-90° angle48 21 J31-260-----Chromium-vanadium electric furnace steel

36.77 €

6 9 Days 305-DIN 5256-D------48 21 J4185 - 14085-140 mm-tempered-Circlip pliers----Inner rings-90° angle48 21 J41-580-----Chromium-vanadium electric furnace steel

19.46 €

6 3 Days 140-DIN 5254-A------49 11 A0---tempered-Circlip pliers-3 - 10--Outer rings3-10 mmStraight49 11 A0-100-----Chromium-vanadium electric furnace steel

18.20 €

6 3 Days 140-DIN 5254-A------49 11 A1---tempered-Circlip pliers-10 - 25--Outer rings10-25 mmStraight49 11 A1-100-----Chromium-vanadium electric furnace steel

20.20 €

6 3 Days 180-DIN 5254-A------49 11 A2---tempered-Circlip pliers-19 - 60--Outer rings19-60 mmStraight49 11 A2-170-----Chromium-vanadium electric furnace steel

22.07 €

6 9 Days 225-DIN 5254-A------49 11 A3---tempered-Circlip pliers-40 - 100--Outer rings40-100 mmStraight49 11 A3-270-----Chromium-vanadium electric furnace steel

38.27 €

6 9 Days 320-DIN 5254-A------49 11 A4---tempered-Circlip pliers-85 - 140--Outer rings85-140 mmStraight49 11 A4-600-----Chromium-vanadium electric furnace steel

21.17 €

6 3 Days 130-DIN 5254-B------49 21 A01---tempered-Circlip pliers-3 - 10--Outer rings3-10 mm90° angle49 21 A01-100-----Chromium-vanadium electric furnace steel

22.07 €

6 3 Days 165-DIN 5254-B------49 21 A21---tempered-Circlip pliers-19 - 60--Outer rings19-60 mm90° angle49 21 A21-170-----Chromium-vanadium electric furnace steel

24.19 €

6 9 Days 210-DIN 5254-B------49 21 A31---tempered-Circlip pliers-40 - 100--Outer rings40-100 mm90° angle49 21 A31-270-----Chromium-vanadium electric furnace steel

41.66 €

6 9 Days 305-DIN 5254-B------49 21 A41---tempered-Circlip pliers-85 - 140--Outer rings85-140 mm90° angle49 21 A41-600-----Chromium-vanadium electric furnace steel

47.84 €

6 3 Days 120-DIN ISO 965456-----64 62 120 ESD---tempered|polishingnon-flush typeEnd cutting nippersElectrical & precision engineering--DIN ISO 9654---64 62 120 ESDAngled jaws 65°. mini-cutter with small facet70--Soft/medium-hard/hard wire Ø 0.6/-/-0.6-Tool steel

37.59 €

6 3 Days 115-DIN ISO 9654|DIN EN 61340-562-----77 02 115 ESD---tempered|polishingnon-flush typeSide cutterESD--DIN ISO 9654---77 02 115 ESDRound head. cutting with a small facet82-0.6Soft/medium-hard/hard wire: 1.6/1.2/0.51.61.2Tool steel

20.44 €

6 Quote 12556DIN ISO 9654|DIN EN 61340-554-----78 03 125 ESD---polishing|rust-proofflush-cuttingPrint pliersESD--DIN ISO 9654---78 03 125 ESDESD Electronic wire cutting pliers55--Soft/medium-hard/hard wire: 0.2 - 1.6/1.0/-1.61Steel

21.09 €

6 3 Days 12564DIN ISO 9654|DIN EN 61340-564-----78 61 125 ESD---burnishedflush-cuttingPrint pliersESD--DIN ISO 9654---78 61 125 ESDElectronics side cutter56--Soft/medium-hard/hard wire: 0.2 - 1.6/1.21.61.2Tool steel

14.74 €

6 Quote 200------------tempered|polishing-Tile puncher-------91 00 200-158-----Tool steel

19.87 €

6 3 Days 180---EN 60900----98 62 01---fibreglass-reinforced-Comb pliersVDE--------120-----Plastic

19.87 €

6 Quote 220-DIN EN 60900-EN 60900-Straight--98 62 02---fibreglass-reinforced-Round nose pliersVDE------98 62 02-130-----Plastic

20.03 €

6 3 Days 25061DIN ISO 924261--------Pliers. black atramentized. polished head. plastic-covered handles.tempered|polishing-Kraft mechanic's nipper---DIN ISO 9242---99 11 250-350-1.8--3.3Tool steel

24.39 €

6 Quote 30061DIN ISO 924261--------Pliers. black atramentized. polished head. plastic-covered handles.tempered|polishing-Kraft mechanic's nipper---DIN ISO 9242---99 11 300-540-2--3.8Tool steel

Loading...

  1. 1

Tech Support