Tool Box (Empty)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4750PTB50
4750PTB60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Volume
(l)
Weight
(g)

52.20 €

1 Available 3 Days 20295270500272440.0

63.07 €

1 Available 4 Days 22305295600-3200.0

Loading...

  1. 1

Basic information

Material Polypropylene Product type Tool box (empty)

Tech Support