Scaffolding ratchet

Scaffolding ratchet
[Specifications]
・Type (misc.): High leverage diagonal cutters with 12° angled head
・Overall Length(mm): 200
・DIN standard: DIN ISO 5749

[Features]
・For very tough, continuous use
・High cutting performance with minimum effort due to optimum coordination of the cutting edge angle and transmission ratio
・Precision cutting edges additionally induction-hardened (cutting edge hardness approx. 64 HRC), for all sorts of wire including piano wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
74 21 200
74 22 200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type Weight
(g)

26.74 €

6 3 Days 74 21 20074 21 200235

29.60 €

6 3 Days 74 22 20074 22 200300

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Cutting hardness(HRC) 64 DIN standard DIN ISO 5749
Edge hardness(HRC) 64 Material properties tempered|polishing Pliers features non-flush type
Product type Kraft side cutter Range of use (pliers) Workshop Standards DIN ISO 5749
Type (misc.) High leverage diagonal cutters with 12° angled head Wire hardness (max.) hard wire(mm) 3 Wire hardness (max.)(mm) Medium-hard/hard/piano wire diameter 4.20 /3.00 /2.50
Wire hardness piano wire (max.)(mm) 2.5 Wire hardness (max.) medium wire(mm) 4.2 Material Chromium-vanadium steel

Tech Support