Joint socket bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44 11 J2
44 11 J3
44 11 J4
44 21 J01
44 21 J11
44 21 J21
46 21 A31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Standards Suitable for Suitable for shaft diameters of Tip shape Weight
(g)

13.69 €

6 9 Days 180DIN 5256-C44 11 J219 - 6019-60 mm-Inner rings-Straight135

15.67 €

6 9 Days 225DIN 5256-C44 11 J340 - 10040-100 mm-Inner rings-Straight196

26.14 €

6 9 Days 320DIN 5256-C44 11 J485 - 14085-140 mm-Inner rings-Straight469

14.53 €

6 9 Days 130DIN 5256-D44 21 J018 - 138-13 mmDIN 5256 DInner rings-90° angle88

14.53 €

6 9 Days 130DIN 5256-D44 21 J1112 - 2512-25 mmDIN 5256 DInner rings-90° angle88

14.74 €

6 9 Days 170DIN 5256-D44 21 J2119 - 6019-60 mmDIN 5254 BInner rings-90° angle139

18.57 €

6 9 Days 200DIN 5254-B46 21 A3140 - 100-DIN 5254 BOuter rings40-100 mm90° angle219

Loading...

  1. 1

Basic information

Product type Circlip pliers Material Chromium-vanadium steel

Tech Support