Cotter pin driver m. Metallkass sleeve set

Cotter pin driver m. Metallkass sleeve set
  • Volume Discount
[Features]
・Made of high-alloy tool steel
・Guide sleeve zinc-chromated and knurled
・Hardened punch pin
・Parallel pin punches φ 0.9 to 3.9 mm with loose guide sleeve
・Parallel pin punch φ 5.9 mm with fixed sleeve
・In metal case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

457 100 5

Part Number
457 100 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material (details) Chromium-vanadium steel. Weight(g) 375

This page is Cotter pin driver m. Metallkass sleeve set, part number 457 100 5.
You can find the detail information about specifications and dimensions on part number 457 100 5.

Tech Support