Configure

TORX Kraft bit

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Overall Length

    (mm)

    DIN standard

    Edge hardness

    (HRC)

    Manufacturer part #

    Material properties

    Pliers features

    Product type

    Range of use (pliers)

    Weight

    (g)

    Wire hardness (max.) hard wire

    (mm)

    Wire hardness piano wire (max.)

    (mm)

    Wire hardness (max.) medium wire

    (mm)

    Material

    Minimum order quantity
    225
    DIN ISO 5746
    63
    02 02 225 T
    polishing
    non-flush type|safety hook
    Kraft comb pliers
    Workshop
    401
    3
    2.5
    -
    Tool steel
    1 pieces
    145
    DIN ISO 5746
    -
    08 21 145
    polishing
    non-flush type
    Comb pliers
    Workshop
    116
    2
    -
    3
    Tool steel
    6 pieces
    145
    DIN ISO 5746
    -
    08 22 145
    polishing
    non-flush type
    Comb pliers
    Workshop
    145
    2
    -
    3
    Tool steel
    6 pieces
    145
    DIN ISO 5746
    -
    08 22 145 T
    -
    non-flush type
    Comb pliers
    Workshop
    -
    2
    -
    3
    Tool steel
    1 pieces
    145
    DIN ISO 5746
    -
    08 25 145
    chrome plated
    non-flush type
    Comb pliers
    Workshop
    145
    2
    -
    3
    Tool steel
    6 pieces
    145
    -
    -
    08 26 145
    chrome plated
    -
    Mini comb pliers
    VDE
    145
    2
    -
    3
    -
    1 pieces
    240
    DIN ISO 5746
    64
    09 02 240 T
    polishing
    safety hook
    Comb pliers
    Workshop
    463
    3
    -
    4.6
    Vanadium electric furnace steel
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    34.07 €
    ( 40.54 € )
    4 working days
    20.97 €
    ( 24.95 € )
    3 working days
    23.46 €
    ( 27.92 € )
    3 working days
    31.03 €
    ( 36.93 € )
    4 working days
    26.47 €
    ( 31.50 € )
    4 working days
    27.97 €
    ( 33.28 € )
    3 working days
    47.91 €
    ( 57.01 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Pliers features: non-flush type, non-flush type|safety hook, safety hook
    ・Overall Length(mm): 145, 225, 240
    ・DIN standard: DIN ISO 5746

    [Features]
    ・For all common installation and repair work
    ・High Leverage Combination Pliers
    ・Easier cutting, powerful gripping, bending and pulling
    ・Long service life and stable tips