Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Cable diameter (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Eyelet size (mm) | Jaw length (mm) | Jaw shape | Jaw tip width (mm) | Manufacturer part # | Matches bore diameter (mm) | Matching bore diameter | Material (details) | Material properties | Pliers features | Positon | Product size (height) (mm) | Product size (width) (mm) | Product type | Punch size | Range (in inches) | Range (max.) (mm) | Range of use (pliers) | Shaft Ø (mm) | Span (clamping jaws) (mm) | Spanner size (mm) | Standards | Suitable for | Suitable for shaft diameters of | Tip shape | Type | Type (misc.) | VDE standard | Weight (g) | Wingspan | Wire hardness (max.) | Wire hardness (max.) (mm²) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.96 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 11 V79 | - | - | - | - | - | - | - | - | Cut stay | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
73.66 € | 1 | 3 Days | 170|180 | - | - | DIN 5254-A|DIN 5254-B|DIN 5256-C|DIN 5256-D | - | - | - | - | - | - | 00 19 56 | 19 - 60 | 19-60 mm | - | tempered | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 19-60 mm | Straight|90° angle | 00 19 56 | - | - | 670 | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
69.01 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 19 56 V01 | - | 12-25 mm|19-60 mm | - | polishing | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight | - | - | - | - | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
92.46 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 19 57 V01 | - | 19-60 mm | - | - | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 19-60 mm | Straight|90° angle | - | - | - | - | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
132.81 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | 00 19 58 V01 | - | 12-25 mm|19-60 mm | - | polishing | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight|90° angle | - | - | - | 670 | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
169.21 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | 00 19 58 V02 | - | 12-25 mm|19-60 mm | - | - | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight|90° angle | - | - | - | - | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
140.14 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 19 72 V01 | - | - | - | - | - | - | - | - | Pliers Set | - | - | - | Workshop | - | - | - | - | - | - | - | - | - | - | 320 | - | - | - | - | - | - | - | - | - | ||
92.96 € | 1 | 4 Days | 165 | - | - | - | - | - | - | - | - | - | 00 20 01 V09 | - | - | - | - | PVC-coated | - | 33 | 335 | Pliers Set | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 820 | - | - | - | - | - | - | - | - | - | ||
106.14 € | 1 | 3 Days | 165 | - | - | - | - | - | - | - | - | - | 00 20 01 V15 | - | - | - | - | - | - | 33 | 335 | Pliers Set | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1121 | - | - | - | - | - | - | - | - | - | ||
114.69 € | 1 | 4 Days | 165 | - | - | - | - | - | - | - | - | - | 00 20 01 V16 | - | - | - | - | - | - | 33 | 335 | Pliers Set | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 850 | - | - | - | - | - | - | - | - | - | ||
132.44 € | 1 | 23 Days | 165 | - | - | - | - | - | - | - | - | - | 00 20 01 V17 | - | - | - | - | - | - | 33 | 335 | Pliers Set | - | - | - | Workshop | - | - | - | - | - | - | - | - | - | - | 1140 | - | - | - | - | - | - | - | - | - | ||
80.04 € | 1 | 9 Days | 140|180 | - | - | DIN 5254-A|DIN 5256-C | - | - | - | - | - | - | 00 20 03 SB | 12 - 25/19 - 60 | 12-25 mm|19-60 mm | - | tempered | - | - | - | - | Circlip pliers set | - | - | - | - | 10 - 25/19- 60 | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight | 00 20 03 | - | - | 685 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
160.83 € | 1 | 3 Days | 140|180|130|165 | - | - | DIN 5254-A|DIN 5254-B|DIN 5256-C|DIN 5256-D | - | - | - | - | - | - | 00 20 04 SB | 12 - 25/19 - 60 | 12-25 mm|19-60 mm | - | tempered | - | - | - | - | Circlip pliers set | - | - | - | - | 10 - 25/19- 60 | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | 90° angle|Straight | 00 20 04 | - | - | 1275 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
61.27 € | 1 | 3 Days | - | - | - | - | - | - | - | - | - | - | 00 20 11 | - | - | - | - | - | - | - | - | Pliers Set | - | - | - | Workshop | - | - | - | - | - | - | - | 00 20 11 | - | - | 810 | - | - | - | - | - | - | - | - | - | ||
81.23 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 20 11 V01 | - | - | - | - | - | - | - | - | Pliers Set | - | - | - | Workshop | - | - | - | - | - | - | - | - | - | - | 874 | - | - | - | - | - | - | - | - | - | ||
54.36 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | 00 20 72 V06 | - | - | - | - | - | - | - | - | Pliers Set | - | - | - | Workshop | - | - | - | - | - | - | - | - | - | - | 365 | - | - | - | - | - | - | - | - | - | ||
49.67 € | 3 | 3 Days | 180|250 | - | - | - | - | - | - | - | - | - | 00 31 20 V01 | - | - | - | - | - | - | - | - | Pipe wrench | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 520 | - | - | - | - | - | - | - | - | - | ||
37.87 € | 3 | 4 Days | 180 | - | - | - | - | - | - | - | - | - | 00 31 20 V02 | - | - | - | - | PVC-coated | - | - | - | Pipe wrench | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 535 | - | - | - | - | - | - | - | - | - | ||
32.94 € | 1 | 3 Days | 160 | - | 64 | DIN EN 60900|DIN ISO 5746 | 64 | EN 60900 | - | - | - | - | 01 06 160 | - | - | - | chrome plated|tempered | - | - | - | - | Comb pliers | - | - | - | VDE | - | - | - | ISO 5746 | - | - | - | 01 06 160 | - | - | 220 | - | - | Hard/Piano wire: Ø 2 mm/1.5 mm · Max Ø 10 mm/16 | 2 | - | 1.5 | - | - | Chromium-vanadium electric furnace steel | ||
36.56 € | 1 | 3 Days | 190 | - | 64 | DIN ISO 5746|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | 01 06 190 | - | - | - | chrome plated|tempered | - | - | - | - | Comb pliers | - | - | - | VDE | - | - | - | ISO 5746 | - | - | - | 01 06 190 | - | - | 320 | - | - | Hard/Piano wire: Ø 2.5 mm/2 mm · Max Ø . 25 | 2.5 | - | 2 | - | - | Chromium-vanadium steel | ||
18.33 € | 6 | 9 Days | 180 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 01 180 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 01 180 | - | - | 202 | - | - | Hard wire: 2.5 mm diameter · Piano wire: 2.0 mm diameter · Max 16 | 2.5 | - | 2 | - | - | Tool steel | ||
19.10 € | 6 | 9 Days | 200 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 01 200 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 01 200 | - | - | 298 | - | - | Hard wire: 2.8 mm diameter · Piano wire: 2.2 mm diameter · Max 25 | 2.8 | - | 2.2 | - | - | Tool steel | ||
21.90 € | 6 | Quote | 225 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 01 225 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 01 225 | - | - | 358 | - | - | Hard wire: 3.0 mm diameter · Piano wire: 2.5 mm diameter · Max 25 | 3 | - | 2.5 | - | - | Tool steel | ||
20.77 € | 6 | 3 Days | 180 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 02 180 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 02 180 | - | - | 240 | - | - | Hard wire: 2.5 mm Ø · Piano wire: 2.0 mm diaMax 16 | 2.5 | - | 2 | - | - | Tool steel | ||
22.51 € | 6 | Quote | 200 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 02 200 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 02 200 | - | - | 340 | - | Hard wire: 2.8 mm Ø · Piano wire: 2.2 mm diaMax 25 mm² | - | 2.8 | - | 2.2 | - | - | Tool steel | ||
26.74 € | 6 | 3 Days | 225 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 02 225 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 02 225 | - | - | 410 | - | - | Hard wire: 3.0 mm diameter · piano wire: 2.5 mm diameter · MaxDia. 25 | 3 | - | 2.5 | - | - | Tool steel | ||
26.39 € | 6 | 3 Days | 180 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 05 180 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 05 180 | - | - | 238 | - | - | Hard wire: 2.5 mm diameter · Piano wire: 2.0 mm diameter · Max 16 | 2.5 | - | 2 | - | - | Tool steel | ||
28.26 € | 6 | 9 Days | 200 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 05 200 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 05 200 | - | - | 342 | - | - | Hard wire: 2.8 mm diameter · Piano wire: 2.2 mm diameter · Max 25 | 2.8 | - | 2.2 | - | - | Tool steel | ||
32.17 € | 6 | Quote | 225 | - | 64 | DIN ISO 5746 | 64 | - | - | - | - | - | 02 05 225 | - | - | - | polishing|tempered | - | - | - | - | Kraft comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 02 05 225 | - | - | 400 | - | - | Hard wire: 3.0 mm diameter · Piano wire: 2.5 mm diameter · Max 25 | 3 | - | 2.5 | - | - | Tool steel | ||
29.44 € | 1 | 3 Days | 180 | - | 64 | DIN ISO 5746|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | 02 06 180 | - | - | - | chrome plated|tempered | - | - | - | - | Kraft comb pliers | - | - | - | VDE | - | - | - | DIN ISO 5746 | - | - | - | 02 06 180 | - | - | 247 | - | - | Hard wire: 2.5 mm diameter · Piano wire: 2.0 mm diameter · Max 16 | 2.5 | - | 2 | - | - | Tool steel | ||
31.03 € | 1 | Quote | 200 | - | 64 | DIN ISO 5746|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | 02 06 200 | - | - | - | chrome plated|tempered | - | - | - | - | Kraft comb pliers | - | - | - | VDE | - | - | - | DIN ISO 5746 | - | - | - | 02 06 200 | - | - | 343 | - | - | Hard wire: 2.8 mm diameter · Piano wire: 2.2 mm diameter · Max 25 | 2.8 | - | 2.2 | - | - | Tool steel | ||
35.17 € | 1 | Quote | 225 | - | 64 | DIN ISO 5746|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | 02 06 225 | - | - | - | chrome plated|tempered | - | - | - | - | Kraft comb pliers | - | - | - | VDE | - | - | - | DIN ISO 5746 | - | - | - | 06 02 225 | - | - | 401 | - | - | Hard wire: 3.0 mm Ø · Piano wire: 2.5 mm diaMaxDia. 25 | 3 | - | 2.5 | - | - | Tool steel | ||
19.67 € | 6 | 3 Days | 160 | - | 60 | DIN ISO 5746 | 60 | - | - | - | - | - | 03 05 160 | - | - | - | chrome plated|tempered | - | - | - | - | Comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 03 05 160 | - | - | 220 | - | - | Medium-hard/hard wire: 3.1/2.0 mm diaMaxDia. 16 | 2 | - | - | - | 3.1 | Tool steel | ||
21.13 € | 6 | 3 Days | 180 | - | 60 | DIN ISO 5746 | 60 | - | - | - | - | - | 03 05 180 | - | - | - | chrome plated|tempered | - | - | - | - | Comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 03 05 180 | - | - | 250 | - | - | Medium-hard/hard wire: Ø 3.4/2.2 mm · MaxDia. 16 | 2.2 | - | - | - | 3.4 | Tool steel | ||
24.06 € | 6 | Quote | 200 | - | 60 | DIN ISO 5746 | 60 | - | - | - | - | - | 03 05 200 | - | - | - | chrome plated|tempered | - | - | - | - | Comb pliers | - | - | - | Workshop | - | - | - | DIN ISO 5746 | - | - | - | 03 05 200 | - | - | 320 | - | - | Medium-hard/hard wire: 3.8/2.5 mm diaMaxDia. 16 | 2.5 | - | - | - | 3.8 | Tool steel | ||
32.09 € | 1 | 4 Days | 180 | - | - | DIN EN 60900 | 60 | - | - | - | - | - | 03 06 180 T | - | - | - | - | - | - | - | - | Comb pliers | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 271 | - | - | - | - | - | - | - | - | - | ||
34.49 € | 1 | 4 Days | 145 | - | - | - | - | - | - | - | - | - | 08 26 145 T | - | - | - | - | - | - | - | - | Comb pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | - | - | 157 | - | - | - | - | - | - | - | - | Tool steel | ||
35.84 € | 1 | 3 Days | 180 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Stripper side cutter combo | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 170 | - | - | - | - | - | - | - | - | - | ||
34.73 € | 6 | 3 Days | 160 | Medium-hard/hard wire: 2.5/1.6 | 60 | - | 60 | - | - | - | - | - | - | - | - | Polished head. grips with multi-component covers. | tempered|polishing | - | - | - | - | Wiring pliers | - | - | - | - | - | - | - | - | - | - | - | 13 02 160 | - | - | 140 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
41.16 € | 1 | 3 Days | 160 | - | 60 | DIN EN 60900 | 60 | EN 60900 | - | - | - | - | 14 26 160 | - | - | - | tempered|chrome plated | non-flush type | - | - | - | Stripper side cutter combo | - | - | - | VDE | - | - | - | VDE | - | - | - | 14 26 160 | Chrome-plated pliers. VDE-certified | - | 216 | - | - | - | - | Soft/medium/hard wire: 1.5/2.5/2 | - | 2.5 | 1.5 | Vanadium electric furnace steel | ||
20.27 € | 6 | 3 Days | 140 | - | - | DIN ISO 5745 | - | - | - | - | Straight|Round | - | 22 05 140 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | Electrical & precision engineering | - | - | - | DIN ISO 5745 | - | - | - | 22 05 140 | - | - | 127 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
21.33 € | 6 | 3 Days | 160 | - | - | DIN ISO 5745 | - | - | - | - | Straight|Round | - | 22 05 160 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | Workshop | - | - | - | DIN ISO 5745 | - | - | - | 22 05 160 | - | - | 169 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
25.49 € | 1 | 3 Days | 160 | - | 61 | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | - | - | Straight|Straight | - | 25 06 160 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | - | - | - | - | 25 06 160 | - | - | 146 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
32.81 € | 1 | 4 Days | 160 | - | 59 HRc | DIN EN 60900 | - | - | - | - | - | - | 25 06 160 T | - | - | - | - | - | - | - | - | Round nose pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | - | - | 156 | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
28.74 € | 1 | 3 Days | 160 | - | 61 | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | - | - | 40-degree|40° slant | - | 25 26 160 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | - | - | - | - | 25 26 160 | - | - | 144 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
26.79 € | 6 | 3 Days | 200 | - | 59 | DIN ISO 5745 | 61 | - | - | - | Straight|Straight | - | 26 15 200 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | Workshop | - | - | - | DIN ISO 5745 | - | - | - | 26 15 200 | - | - | 198 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
31.03 € | 1 | 3 Days | 200 | - | 61 | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | - | - | Straight|Flat approximately. straight | - | 26 16 200 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | DIN EN 60900. VDE 0680/201. IEC 900 1987 | - | - | - | 26 16 200 | - | - | 206 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
38.36 € | 1 | 4 Days | 200 | - | 59 HRc | DIN EN 60900 | - | - | - | - | - | - | 26 16 200 T | - | - | - | chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | - | - | - | - | - | - | - | 215 | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
31.27 € | 6 | 3 Days | 200 | - | 59 | DIN ISO 5745 | 61 | - | - | - | 40-degree|40° slant | - | 26 25 200 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | Electrical & precision engineering | - | - | - | DIN ISO 5745 | - | - | - | 26 25 200 | - | - | 199 | - | - | - | - | - | - | - | - | Vanadium electric furnace steel | ||
34.89 € | 1 | 3 Days | 200 | - | 59 HRc | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | - | - | 45-degree|FLAT/ROUND . 40° angled | - | 26 26 200 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | DIN EN 60900. VDE 0680/201. IEC 900 1987 | - | - | - | 26 26 200 | - | - | 204 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
42.21 € | 1 | 4 Days | 200 | - | 59 HRc | DIN EN 60900 | - | - | - | - | 40-degree | - | 26 26 200 T | - | - | - | chrome plated | - | - | - | - | Round nose pliers | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 215 | - | - | - | - | - | - | - | - | Chromium-vanadium steel | ||
26.34 € | 1 | 3 Days | 160 | - | - | DIN ISO 5745|DIN EN 60900 | - | EN 60900 | - | - | Straight|Flat-nosed | - | 30 16 160 | - | - | - | tempered|chrome plated | - | - | - | - | Flat nose pliers | - | - | - | VDE | - | - | - | DIN ISO 5745 | - | - | - | 30 16 160 | - | - | 150 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
26.06 € | 1 | 3 Days | 160 | - | - | DIN ISO 5745|DIN EN 60900 | - | EN 60900 | - | - | Straight|Round cheeks. smooth ground gripping surfaces | - | 30 36 160 | - | - | - | tempered|chrome plated | - | - | - | - | Round nose pliers | - | - | - | VDE | - | - | - | ISO 5745 | - | - | - | 30 36 160 | - | - | 141 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
29.73 € | 6 | 3 Days | 115 | - | - | DIN ISO 9655 | - | - | - | - | Straight|Round | - | 35 32 115 | - | - | - | tempered|polishing | - | - | - | - | Round nose pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | 35 32 115 | - | - | 72 | - | - | - | - | - | - | - | - | Tool steel | ||
35.21 € | 6 | 3 Days | 145 | - | - | DIN ISO 9655 | - | - | - | - | Straight|Flat-nosed | - | 35 52 145 | - | - | - | tempered|polishing | - | - | - | - | Flat nose pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | 35 52 145 | - | - | 102 | - | - | - | - | - | - | - | - | Tool steel | ||
35.21 € | 6 | 3 Days | 145 | - | - | DIN ISO 9655 | - | - | - | 40 | Straight|Half-round. | 2.5 | 35 62 145 | - | - | - | polishing | - | - | - | - | Needle nose pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | 35 62 145 | - | - | 103 | - | - | - | - | - | - | - | - | Tool steel | ||
38.03 € | 6 | 3 Days | 145 | - | - | DIN ISO 9655 | - | - | - | - | 45-degree|chain nose. curved | - | 35 82 145 | - | - | - | tempered|polishing | - | - | - | - | Round nose pliers | - | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | 35 82 145 | - | - | 102 | - | - | - | - | - | - | - | - | Tool steel | ||
39.61 € | 1 | 4 Days | 200 | - | - | DIN ISO 5745 | - | - | - | - | - | - | 38 35 200 T | - | - | - | chrome plated | - | - | - | - | MRO pliers | - | - | - | Workshop | - | - | - | - | - | - | - | - | - | - | 205 | - | - | - | - | - | - | - | - | Vanadium electric furnace steel | ||
19.54 € | 1 | 3 Days | 250 | - | - | - | - | - | - | - | Semi-circle | - | 41 04 250 | - | - | Nickel plated | nickel plated | - | - | - | - | Gripper | - | - | - | - | - | Ø 40 mm. 4-kant 20 mm. 6-kant 30 | - | - | - | - | - | - | Jaws for round material. with wire cutter | - | 363 | 0 - 40 mm | - | - | - | - | - | - | - | Rolled steel|Chromium-vanadium electric furnace steel | ||
15.51 € | 6 | 9 Days | 180 | - | - | DIN 5254-A | - | - | - | - | - | - | 46 11 A2 | 19 - 60 | - | - | - | - | - | - | - | Circlip pliers | - | - | - | - | - | - | - | DIN 5254 A | Outer rings | 19-60 mm | Straight | - | - | - | 134 | - | - | - | - | - | - | - | - | Chromium-vanadium steel |
Loading...
Configure
Basic Attributes
Overall Length(mm)
Cable diameter(mm)
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
EN standard
Eyelet size(mm)
Jaw length(mm)
Jaw shape
Jaw tip width(mm)
Manufacturer part #
Matches bore diameter(mm)
Matching bore diameter
Material (details)
Material properties
Pliers features
Positon
Product size (height)(mm)
Product size (width)(mm)
Product type
Punch size
Range (in inches)
Range (max.)(mm)
Range of use (pliers)
Shaft Ø(mm)
Span (clamping jaws)(mm)
Spanner size(mm)
Standards
Suitable for
Suitable for shaft diameters of
Tip shape
Type
Type (misc.)
VDE standard
Weight(g)
Wingspan
Wire hardness (max.)
Wire hardness (max.)(mm²)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Filter by standard shipping days
Optional Attributes