Mounting pin

Mounting pin
  • Volume Discount
[Features]
・For assembly and alignment work in steel and bridge construction
・Special tool steel, hardened, polished
・Cone ground
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Mounting pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
448 031 0
448 032 0
448 033 0
448 034 0
448 035 0
448 036 0
448 037 0
448 038 0
448 039 0
448 040 0
448 041 0
448 042 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

7.63 €

1 Available 8 Days 120569

9.16 €

1 Available 8 Days 120597

10.13 €

1 Available 7 Days 1506163

11.01 €

1 Available 8 Days 1707242

11.61 €

1 Available 7 Days 1707304

16.52 €

1 Available 8 Days 1908414

17.64 €

1 Available 8 Days 1909496

19.28 €

1 Available 7 Days 20010610

25.85 €

1 Available 3 Days 21012814

26.48 €

1 Available 7 Days 230121000

28.95 €

1 Available 7 Days 250131456

30.91 €

1 Available 7 Days 270141572

Loading...

  1. 1

Tech Support