Manufacturer part number: 77 02 115
Brand: KNIPEX
Price: 35.50 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77 02 115
Overall Length(mm) | 115 | Cutting hardness(HRC) | 62 | DIN standard | DIN ISO 9654 |
---|---|---|---|---|---|
Edge hardness(HRC) | 62 | Manufacturer part # | 77 02 115 | Material properties | tempered|polishing |
Pliers features | non-flush type | Product type | Side cutter | Range of use (pliers) | Electrical & precision engineering |
Standards | DIN ISO 9654 | Type | 77 02 115 | Type (misc.) | Round head. with small facet |
Weight(g) | 80 | Wire hardness (max.) hard wire(mm) | 0.6 | Wire hardness (max.)(mm) | Soft/medium/hard wire: 1.6/1.2/0.5 |
Wire hardness (max.) soft wire(mm) | 1.6 | Wire hardness (max.) medium wire(mm) | 1.2 | Material | Tool steel |
This page is Tool Kit, part number 77 02 115.
You can find the detail information about specifications and dimensions on part number 77 02 115.