Electronics End Cutting Nippers / Diagonal Cutters / DIN 5254-B, DIN ISO 9255, DIN ISO 9654 (34 12 130)

Electronics End Cutting Nippers / Diagonal Cutters / DIN 5254-B, DIN ISO 9255, DIN ISO 9654 34 12 130
  • Volume Discount

Product Details:

Manufacturer part number: 34 12 130

Brand: KNIPEX

Price: 43.53

Delivery time: 3 Days


Technical Data:

Overall Length: 135 mm

Cutting hardness: - HRC

DIN standard: DIN ISO 9255

Edge hardness: - HRC

Jaw shape: Straight|Flat-wide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34 12 130

Part Number
34 12 130
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Standards Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.)
(mm²)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

43.53 €

6 3 Days 135-DIN ISO 9255-Straight|Flat-wide34 12 130burnished|polishing-Flat nose pliersElectrical & precision engineering-----34 12 130-61-----Chromium-vanadium ball bearing steel

Loading...

  1. 1

This page is Electronics End Cutting Nippers / Diagonal Cutters / DIN 5254-B, DIN ISO 9255, DIN ISO 9654, part number 34 12 130.
You can find the detail information about specifications and dimensions on part number 34 12 130.

Variation of this product

Part Number
34 22 130
35 82 145 D1
49 21 A11
64 42 115
77 22 115
77 52 115
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Standards Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.)
(mm²)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

44.39 €

6 3 Days 135-DIN ISO 9255-Straight|Flat. round34 22 130burnished|polishing-Round nose pliersElectrical & precision engineering-----34 22 130-61-----Chromium-vanadium ball bearing steel
-

44.59 €

1 Available 3 Days 145-------Gripper--------120------

19.99 €

6 3 Days 130-DIN 5254-B--49 21 A11tempered-Circlip pliers-10 - 25-Outer rings10-25 mm90° angle49 21 A11-100-----Chromium-vanadium electric furnace steel

43.20 €

6 3 Days 11556DIN ISO 965456-64 42 115tempered|polishingnon-flush typeEnd cutting nippersElectrical & precision engineering-DIN ISO 9654---64 42 115Front angle cutter. short head. with a small facet. opening angle 27 °69Soft/medium-hard/hard wire: 1.5 - 1/0.5/-0.5-1.51Tool steel

35.67 €

6 3 Days 11557DIN ISO 965457-77 22 115tempered|polishingflush-cuttingSide cutterElectrical & precision engineering-DIN ISO 9654---77 22 115Round head. without facet80--Soft / medium / hard wire) 1.3/1.0/-1.31Tool steel

40.03 €

6 3 Days 11557DIN ISO 965457-77 52 115tempered|polishingnon-flush typeSide cutterElectrical & precision engineering-DIN ISO 9654---77 52 115Pointed. flat head with small facet77-0.5Soft/medium/hard wire: 1.0/0.8/0.510.8Tool steel

Tech Support