Configure
  • Type
    • Est. shipping days
      • All
      • Within 6 working days

    Tile chisel tip

    Part number:

    Still undefined. 2 possible part numbers found.
      Quantity:

      Part number list

      Number of items
      Part number
      Order suspended

      Overall Length

      (mm)

      Weight

      (g)

      Minimum order quantity
      100
      37
      1 pieces
      125
      67
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      3.89 €
      ( 4.63 € )
      6 working days
      4.04 €
      ( 4.81 € )
      6 working days

      More Information

      Basic information

      [Specifications]
      ・Overall Length(mm): 100-125

      [Features]
      ・Mainly used in the construction industry
      ・Made of high-alloy tool steel
      ・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
      ・Special safety impact head prevents material splintering and deformation
      ・Short, powerful tool
      ・Golden dip-coated
      ・Meets or exceeds requirements from current (e.g. DIN) standards
      ・All tools are GS-approved