Multi-Functional Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6685670

Part Number
6685670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 3 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 8

This page is Multi-Functional Sensor, part number 6685670.
You can find the detail information about specifications and dimensions on part number 6685670.

Tech Support