Interchangable Grip

Interchangable Grip
  • Volume Discount

Product Details:

Manufacturer part number: 05002901001

Brand: WERA

Price: 28.45

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05002901001

Part Number
05002901001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (L dimension)(mm) 115 Drive (screwdriver) 1/4" (6.3 mm) Drive (tools) 1/4" (6.35 mm)
Handle length(mm) 115 Product type Interchangeable grip Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip

This page is Interchangable Grip, part number 05002901001.
You can find the detail information about specifications and dimensions on part number 05002901001.

Tech Support