ESD maintenance kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9-354

Part Number
9-354
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Thickness(mm) 0.35 Width(mm) 400 Length(m) 0.5
Color Green Connection (components) 10 mm stud and socket|Alligator clip Product type ESD maintenance kit
Type 9-354

This page is ESD maintenance kit, part number 9-354.
You can find the detail information about specifications and dimensions on part number 9-354.

Tech Support