Hexagonal Key Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05021406001
05021737001
05021909001
05022086001
05022087001
05022089001
05022101001
05022181001
05022210001
05022534001
05022639001
05022689001
05022720001
05024179001
05024242001
05024244001
05024460001
05073391001
05073544001
05073593001
05073594001
05073596001
05073598001
05073599001
05133163001
05133164001
05133180001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Downforce Material properties Product size (height)
(mm)
Product size (width)
(mm)
Screwdriver features Size (screwdriver) Type (misc.) Weight
(g)
Material

15.21 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenchrome plated----Metric253-

12.99 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm355Allenburnished40115Ball head handle-Metric251.6-

19.85 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenchrome plated----Metric414-

24.77 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm190Allenburnished--Ball head handle-Metric--

34.49 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenchrome plated--Ball head handle-Metric--

42.32 €

1 Available 4 Days -224---------

27.27 €

1 Available 4 Days -180---------

23.61 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm300Allenburnished75107Ball head handle-Metric136.8-

48.59 €

1 Available 4 Days --Allen---Holder|Ball head handle----

38.76 €

1 Available 4 Days -172---------

51.72 €

1 Available 4 Days -224---------

55.23 €

1 Available 4 Days -----------

39.55 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allen---Ball head handle-Metric--

35.87 €

1 Available Quote --TORX socket----T 8|T 9|T 10|T 15|T 20|T 25|T 27|T 30---

39.51 €

1 Available 4 Days --TORX socketburnished---T 8|T 9|T 10|T 15|T 20|T 25|T 27|T 30-189-

33.35 €

1 Available 4 Days --TORX socketburnished---T 8|T 9|T 10|T 15|T 20|T 25|T 27|T 30-192-

40.36 €

1 Available 4 Days --TORX socket---Ball head handle----

37.01 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenburnished--Ball head handle-Metric--

42.01 €

1 Available 4 Days -224---------

44.59 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenburnished--Ball head handle-Metric-Tool steel

34.24 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenburnished--Ball head handle-Metric426-

27.27 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm320Allenburnished--Ball head handle-Metric454-

41.45 €

1 Available 4 Days -200TORX socketburnished---T 8|T 9|T 10|T 15|T 20|T 25|T 27|T 30-214-

54.35 €

1 Available 4 Days -----------

26.53 €

1 Available 4 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm-Allenchrome plated--Ball head handle-Metric250-

34.51 €

1 Available 4 Days --Allen---Holder|Ball head handle----

29.53 €

1 Available 4 Days -219---------

Loading...

  1. 1

Basic information

Product type Allen key set

Tech Support