ESD bench mat set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9-360
9-361
9-367
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Color Component features Connection (components) Leak resistance
(Ω)
Material Type

136.17 €

1 Available 3 Days 0.8Blackincl. PG cable|incl. PG strap|incl. cable10 mm stud and socket|Alligator clip10 3 10 6 Synthetic rubber9-360

141.61 €

1 Available 3 Days 0.8Platinum greyincl. PG cable|incl. PG strap|incl. cable10 mm stud and socket|Alligator clip10 5-10 7 Synthetic rubber9-361

102.39 €

1 Available 3 Days 0.45-incl. PG connector10 mm stud and socket--9-367

Loading...

  1. 1

Basic information

Width(mm) 600 Product type ESD bench mat set

Tech Support