Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
00 21 05 LE |
00 21 06 LE |
00 21 20 LE |
00 21 35 LE |
00 21 36 LE |
00 21 37 LE |
00 21 42 LE |
98 99 15 LE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Range of use | Tool bag features | Volume (l) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.25 € | 1 | 3 Days | Black | 200 | 465 | 400 | - | Acrylonitrile butadiene styrene | - | 200 | 410 | 465 | Universal | Combination lock | - | 5680 | ||
272.55 € | 1 | 3 Days | - | - | - | - | - | - | 20 | - | - | - | - | - | - | - | ||
227.84 € | 1 | 3 Days | Black | 170 | 460 | 310 | ABS | ABS plastic | - | 175 | 370 | 480 | Universal | - | - | 4485 | ||
255.45 € | 1 | Quote | Black | 172 | 437 | 307 | - | Polypropylene | - | 190 | 370 | 470 | Universal | - | - | 4800 | ||
352.78 € | 1 | 3 Days | Black | - | - | - | - | Polypropylene | 25 | - | - | - | Electrical contractors | - | 34 | 7100.0 | ||
500.45 € | 1 | 3 Days | Black | - | - | - | - | Polypropylene | 35 | - | - | - | Electrical contractors | - | 45 | - | ||
310.97 € | 1 | 3 Days | Black | - | - | - | - | - | 30 | 270 | 410 | 510 | Universal | - | - | 8600.0 | ||
362.24 € | 1 | 3 Days | Red | - | - | - | - | - | 30 | - | - | - | - | - | - | - |
Loading...
Product type | Tool box (empty) |
---|
Configure
Basic Attributes
Colour
Inside height(mm)
Inside width(mm)
Internal depth(mm)
Material (details)
Material
Max. load capacity (weight)(kg)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Range of use
Tool bag features
Volume(l)
Weight(g)
Filter by standard shipping days
Optional Attributes