Tool board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 21 19 LB WK

Part Number
00 21 19 LB WK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.43 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Black Product size (height)(mm) 55 Product size (width)(mm) 310
Product size (length)(mm) 375 Product type Lid insert

This page is Tool board, part number 00 21 19 LB WK.
You can find the detail information about specifications and dimensions on part number 00 21 19 LB WK.

Tech Support