Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
00 21 06 HK S |
00 21 06 HL S |
00 21 19 LB E |
00 21 19 LB S |
00 21 20 |
00 21 36 |
00 21 37 |
00 21 41 |
00 21 42 |
98 99 15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Range of use | Tool bag features | Type | Volume (l) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
578.47 € | 1 | 3 Days | - | - | - | - | - | - | 20 | - | - | - | - | - | - | - | - | - | ||
524.73 € | 1 | Quote | - | - | - | - | - | - | 20 | - | - | - | - | - | - | - | - | - | ||
1,035.57 € | 1 | Quote | Red | 107 | 375 | 311 | - | ABS plastic | - | 107 | - | 442 | 311 | VDE | - | - | - | - | ||
706.31 € | 1 | 4 Days | Red | 107 | 375 | 311 | - | ABS plastic | - | 151 | - | 442 | 357 | Sanitary | - | - | - | 9400 | ||
741.41 € | 1 | 3 Days | Black | - | - | - | ABS. tool panel made of Con-Pearl® material | Acrylonitrile butadiene styrene | - | 175 | 370 | 480 | - | Electrical contractors | - | 00 21 20 | - | 7200 | ||
897.14 € | 1 | Quote | Black | - | - | - | - | Polypropylene | 25 | - | - | - | - | Electrical contractors | - | - | 34 | 10000.0 | ||
1,376.76 € | 1 | Quote | Black | - | - | - | - | Polypropylene | 35 | - | - | - | - | Electrical contractors | - | - | 45 | 15000.0 | ||
1,204.70 € | 1 | Quote | Black | - | - | - | - | ABS plastic|Aluminium | - | 270 | 410 | 510 | - | Electrical contractors | Telescopic handle|Casters|Tool holder|Combination lock | - | - | 12450 | ||
1,152.37 € | 1 | Quote | - | - | - | - | - | - | 30 | - | - | - | - | - | - | - | - | - | ||
1,689.80 € | 1 | Quote | Red | - | - | - | - | - | 30 | - | - | - | - | - | - | - | - | - |
Loading...
Product type | Tool box (+ tools) |
---|
Configure
Basic Attributes
Colour
Inside height(mm)
Inside width(mm)
Internal depth(mm)
Material (details)
Material
Max. load capacity (weight)(kg)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Product size (length)(mm)
Range of use
Tool bag features
Type
Volume(l)
Weight(g)
Filter by standard shipping days
Optional Attributes