Carbide Metal Hammer Drill Bit Set / 7 Pieces / Carbide metal / Masonry|Stone|Concrete

Carbide Metal Hammer Drill Bit Set / 7 Pieces / Carbide metal / Masonry|Stone|Concrete
  • Volume Discount
[Specifications]
・Material drill bit: Carbide metal
・Material suitability: Masonry|Stone|Concrete

[Features]
201380:
・For hammer drills and cordless screwdrivers
・With round shaft and four-spiral conveying helix for a rapid transportation of the drilling dust
・Hard metal tips, premium soldering
・In a practical plastic box
201395:
・Equipped with drills from our 20 8300 ff. range, supplied in a stable plastic cartridge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
201380
201395
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Tool holder (drill)

78.64 €

1 Available 7 Days 4|5|6|6|8|10|12Cylinder shank

91.76 €

1 Available 7 Days 5|6|6|8|8|10|12SDS-Plus

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Masonry|Stone|Concrete Product type Hammer drill bit set

Tech Support