• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Soft Face Hammer

Soft Face Hammer
  • Volume Discount

Product Details:

Manufacturer part number: 2143-1

Brand: HAZET

Price: 18.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2143-1

Part Number
2143-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Head (diameter)(mm) 64 Overall Length(mm) 340
Head material Other Handle material Ash DIN standard DIN 5128
Material (hammer head) Rubber Weight(g) 520

This page is Soft Face Hammer, part number 2143-1.
You can find the detail information about specifications and dimensions on part number 2143-1.

Tech Support