Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2140-20 |
2140-30 |
2140-40 |
2140-50 |
2140-80 |
2140-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Weight (g) | |
---|---|---|---|---|---|---|
33.21 € | 1 | Available | 9 Days | 280 | 280 | |
37.51 € | 1 | Available | 3 Days | 300 | 400 | |
42.27 € | 1 | Available | 10 Days | 310 | 550 | |
44.44 € | 1 | Available | 10 Days | 320 | 600 | |
58.53 € | 1 | Available | 10 Days | 350 | 1000 | |
69.37 € | 1 | Available | 10 Days | 360 | 1100 |
Loading...
Product Type | Ball-peen Hammer | Head material | Steel | Handle material | Hickory |
---|---|---|---|---|---|
DIN standard | DIN 1041 |