ESD bench mat

ESD bench mat

Product Details:

Manufacturer part number: 98 67 10

Brand: KNIPEX

Price: 188.87

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 67 10

Part Number
98 67 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.87 €

1 Quote

Loading...

  1. 1

Basic information

Thickness(mm) 1 Width(mm) 1000 Length(m) 1
Product type ESD bench mat Weight(g) 1200

This page is ESD bench mat, part number 98 67 10.
You can find the detail information about specifications and dimensions on part number 98 67 10.

Tech Support