Configure

BERNSTEIN AG Tool Box with Tools / Black, Red, Dark Brown, Black|Silver / Cowhide, ABS plastic, plastic

BERNSTEIN AG Tool Box with Tools / Black, Red, Dark Brown, Black|Silver / Cowhide, ABS plastic, plastic

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Colour

Material (details)

Material

Max. load capacity (weight)

(kg)

Product size (height)

(mm)

Product size (width)

(mm)

Product size (length)

(mm)

Range of use

Tool bag features

Weight

(g)

Minimum order quantity
Black
Plastic case with aluminium frame
Plastic
-
-
-
-
Electrical contractors
Combination lock
7500
1 pieces
Black
-
Plastic
-
190
410
490
Electrical contractors
-
-
1 pieces
Black
-
-
40
-
-
-
-
Telescopic handle
-
1 pieces
Black
-
Plastic
-
190
410
490
Electrical contractors
-
-
1 pieces
Black
-
-
-
-
-
-
-
Telescopic handle
-
1 pieces
Black
Plastic with aluminium frame
Plastic
-
170
340
470
Electrical contractors
-
8700
1 pieces
Black
Impact-resistant plastic shell with sturdy aluminium frame
ABS plastic
-
340
170
470
Electrical contractors
-
4600
1 pieces
Dark brown
-
Plastic
-
-
-
-
Electrical contractors
Casters|Telescopic handle
10000.0
1 pieces
Red
-
Cowhide
-
310
175
440
VDE
-
-
1 pieces
Red
-
Plastic
-
170
350
480
VDE
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,061.91 €
( 1,263.67 € )
3 working days
1,335.87 €
( 1,589.69 € )
18 working days
1,660.24 €
( 1,975.69 € )
18 working days
1,079.43 €
( 1,284.52 € )
18 working days
1,270.12 €
( 1,511.44 € )
7 working days
871.21 €
( 1,036.74 € )
3 working days
897.52 €
( 1,068.05 € )
3 working days
1,116.69 €
( 1,328.86 € )
15 working days
887.65 €
( 1,056.30 € )
3 working days
443.83 €
( 528.16 € )
32 working days

More Information

Basic information

[Specifications]
・Product type: Tool box (+ tools)
・Material(details): Cowhide, ABS plastic, plastic
・Colour: Black, Red, Dark Brown, Black|Silver