Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6415 |
6515 |
6515 R |
6615 |
6615 R |
6915 |
7015 |
8115 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Range of use | Tool bag features | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345.20 € | 1 | Available | 17 Days | Black | - | - | - | Plastic with aluminium frame | Plastic | - | 360 | 180 | 470 | Electrical contractors | - | 4800 | |
492.04 € | 1 | Available | 7 Days | Black | - | - | - | - | Plastic | - | 190 | 410 | 490 | Universal | - | - | |
535.88 € | 1 | Available | 16 Days | Black | - | - | - | - | - | 40 | - | - | - | - | Telescopic handle | - | |
349.57 € | 1 | Available | 16 Days | Black | - | - | - | - | Plastic | - | 190 | 410 | 490 | Universal | - | - | |
408.96 € | 1 | 16 Days | Black | - | - | - | - | - | 40 | - | - | - | - | Telescopic handle | - | ||
559.11 € | 1 | 7 Days | Black | 165 | 460 | 310 | - | Plastic | - | 210 | 370 | 500 | Universal | - | - | ||
465.75 € | 1 | Available | 16 Days | Dark brown | - | - | - | Plastic case with aluminium frame | Plastic | - | 200 | 400 | 500 | Electrical contractors | Combination lock | 7500 | |
168.07 € | 1 | 7 Days | Red | - | - | - | - | Faux leather | - | 310 | 175 | 440 | Universal | - | - |
Loading...
Product type | Tool box (empty) |
---|
Configure
Basic Attributes
Colour
Inside height(mm)
Inside width(mm)
Internal depth(mm)
Material (details)
Material
Max. load capacity (weight)(kg)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Range of use
Tool bag features
Weight(g)
Filter by standard shipping days
Optional Attributes