Bit adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1003S-1
1158-2
198-18
2250-1
2250-2
2250-3
2250-4
8807S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Drive (tools) Material (details) Material properties Max. length
(mm)
Spanner size
(mm)
Weight
(g)
Material

37.67 €

1 Available 7 Days --Allen3/4" (20 mm)--phosphated-24-Chromium-vanadium alloy steel

67.43 €

1 Available 9 Days 70DIN 3123|DIN ISO 33163/4" (20 mm)1" (25 mm)1'' (25 mm)-chrome plated70-393Chromium-vanadium steel

80.83 €

1 Available 6 Days -----------

18.09 €

1 Available 3 Days 23.5-1/4" (6.3 mm)1/4" (6.3 mm)--chrome plated--17Chromium-vanadium steel

22.47 €

1 Available 3 Days 30-1/4" (6.3 mm)3/8" (10 mm)3/8" (10 mm) 4-edgeChrome-vanadiumchrome plated--26Chromium-vanadium steel

22.47 €

1 Available 9 Days 31-5/16" (8 mm)3/8" (10 mm)--chrome plated--40Chromium-vanadium steel

25.68 €

1 Available 3 Days 35-1/4" (6.3 mm)1/2" (12.5 mm)1/2" (12.5 mm)-chrome plated--45Chromium-vanadium steel

19.27 €

1 Available 6 Days -----------

Loading...

  1. 1

Basic information

Product type Bit adapter

Tech Support