Joint socket bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

880G-Z16

Part Number
880G-Z16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.72 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 45.8 Downforce Hex head Drive (screwdriver) 3/8" (10 mm)
Material properties chrome plated Product type Joint socket bit Spanner size(mm) 16

This page is Joint socket bit, part number 880G-Z16.
You can find the detail information about specifications and dimensions on part number 880G-Z16.

Tech Support