Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2784SLG-1
428-3.5
850-5.5-SB
850-6-SB
850-7-SB
850-8-SB
850-9-SB
850-11-SB
850-12-SB
850-E12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material properties Product type Size (screwdriver) Spanner size
(mm)
Weight
(g)
Material

40.72 €

1 Available 3 Days -----Bits----

23.41 €

1 Available 3 Days -----Bit----

11.61 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-5.510-

13.75 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-610-

11.61 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-710-

11.61 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-810-

13.75 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-910-

12.67 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-1120-

13.75 €

1 Available 3 Days 25DIN 3124Hex head1/4" (6.3 mm)chrome plated|polishingBits-1220-

15.87 €

1 Available 8 Days 25-TORX1/4" (6.3 mm)chrome plated|polishingBitsT 12--Chromium-vanadium steel

Loading...

  1. 1

Tech Support