Double-ended box wrench set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-101/9
163-296/7
163-518/9
163-520/15
610N/8
630/12
630A-1/2X9/16
630A-1/4X5/16
630A-1X1.1/8
630A-1.1/16X1.1/4
630A-3/4X7/8
630A-3/8X7/16
630A-5/8X3/4
630A-15/16X1
630A-19/32X11/16
630A-25/32X13/16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Material properties Product type Size (spanners) Spanner size Spanner size
(mm)
Material

230.12 €

1 Available 4 Days -DIN 838|DIN ISO 10104chrome plated|polishingDouble-ended box wrench set-6 x 7 - 21 x 23 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

175.33 €

1 Available 9 Days -DIN 838|DIN ISO 10104chrome plated|polishingDouble-ended box wrench set--6|7|8|9|10|11|12|13Chromium-vanadium steel

224.64 €

1 Available 3 Days ---Double-ended box wrench set----

421.92 €

1 Available 3 Days ---Double-ended box wrench set----

158.89 €

1 Available 7 Days -DIN 837-B|DIN ISO 10103chrome plated|polishingDouble-ended box wrench set-6 x 7 - 21 x 22 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

296.92 €

1 7 Days -DIN 838|DIN ISO 10104chrome plated|polishingDouble-ended box wrench set-6 x 7 - 27 x 32 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

26.91 €

1 Available 8 Days 230DIN ISO 1085chrome plated|polishingDouble-ended box wrench1/2"|9/16"--Chromium-vanadium steel

20.16 €

1 46 Days 170DIN ISO 1085chrome plated|polishingDouble-ended box wrench1/4"|5/16"--Chromium-vanadium steel

45.67 €

1 Available 8 Days 350DIN ISO 1085chrome plated|polishingDouble-ended box wrench1"|1 1/8"--Chromium-vanadium steel

53.29 €

1 Available 9 Days 365DIN ISO 1085chrome plated|polishingDouble-ended box wrench1 1/16"|1 1/4"--Chromium-vanadium steel

34.44 €

1 Available 8 Days 295DIN ISO 1085chrome plated|polishingDouble-ended box wrench3/4"|7/8"--Chromium-vanadium steel

23.55 €

1 Available 25 Days 200DIN ISO 1085chrome plated|polishingDouble-ended box wrench3/8"|7/16"--Chromium-vanadium steel

31.21 €

1 Available 8 Days 265DIN ISO 1085chrome plated|polishingDouble-ended box wrench5/8"|3/4"--Chromium-vanadium steel

44.59 €

1 Available 8 Days 330DIN ISO 1085chrome plated|polishingDouble-ended box wrench15/16"|1"--Chromium-vanadium steel

27.97 €

1 Available 8 Days 255DIN ISO 1085chrome plated|polishingDouble-ended box wrench19/32"|11/16"--Chromium-vanadium steel

34.44 €

1 Available 9 Days 295DIN ISO 1085chrome plated|polishingDouble-ended box wrench25/32"|13/16"--Chromium-vanadium steel

Loading...

  1. 1

Tech Support